AnalyzeIT 4642

Dissolved Oxygen Analyzer with Water-Wash

The 4642 is a wall-mount analyzer used with 9408 sensing systems to accurately and reliably measure and transmit the dissolved oxygen value in a range of water monitoring applications. The water-wash facility forces clean water through the system, at user configurable intervals, to prevent fouling of the oxygen sensor. The 4642 Series Analyzer offers high performance and advanced functionality in a compact, cost-effective package. It is rugged and reliable for safe operation in harsh environments, simple to install and use and requires minimum maintenance.
  • Range 0 to 20 ppm and 0 to 200% saturation
  • Sensor life indicator
  • Second current output and Modbus communication
  • Comprehensive diagnostics facility with in-built software protection
  • Salinity and atmospheric pressure correction capability as standard
  • Water-wash facility - prevents fouling of the oxygen sensor
  • IP66/NEMA4X ingress protection
  • English, French, German and Spanish software

Documentation and downloads

There are no downloads in current category.
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 25374cadc90ef1efc1256d43004c09dd