Temperature Transmitter TTF300

The new generation of HART Temperature Transmitters

The TTF300 HART temperature transmitter in proven 2-wire technology features a multitude of new functions and enhanced diagnostic information. The driver-independent configuration possibilities of the TTF300 are new and unique through the LCD display controlled by temperature transmitter and the DSV401 (SMART VISION) device management tool or the FDT/DTM technology. The TTF300 is based on the latest technology and by 2008 will replace the proven head-mounted TH202 transmitters first introduced in 1998.
  • Universal sensor input (RTD, thermo couple, Ohm, mV)
  • Various sensor error-calibration possibilities (one point, two point, Callendar-van-Dusen)
  • Sensor Backup / autom. Sensor redundancy switching (2x Pt100 3-wire connection)
  • Freestyle characteristics (32 supporting points)
  • Output signal (temperature linear), 4…20 mA, HART signal
  • Accuracy 0.1 %, long-term stability 0.05 % per year
  • IP 66 / IP 67, NEMA 4X aluminum or stainless steel field-mount housing
  • Transmitter-controlled LCD display with TTF300 configuration options




Documentation and downloads

Agreement
General Terms - Software License AgreementEnglish
0.23 MB
Brochure
Analog and Intelligent Temperature TransmittersEnglish
0.92 MB
US-TTH300 & TTF300 - HART Temperature SensorsEnglish
1.66 MB
Certificate
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
HMI-Ex Type A. - Certificate of Compliance, CSA 1797320English
0.09 MB
HMI-Ex Type A. - EC-Type-Examination Certificate, PTB 05 ATEX 2079 XEnglish
0.08 MB
TF212, TF202, TH202, TR204, TTF300, TSP300 - EC-Type Examination Certificate PTB99 ATEX 1144, EEx dEnglish
0.24 MB
TSP, TTF300, TTF350 - EC-Type Examination Certificate BVS 06 ATEX E 029, Dust explosion protectionEnglish
0.30 MB
TTF300 - Certificate of Compliance CSA 1807522English
0.40 MB
TTF300 - Certificate of Compliance FM 3027610English
0.24 MB
TTF300, TF202 - HMI-Ex Type A, Non-Incendive Control Drawing (FM) and Intrinsic Safety Control Drawing (FM)English
0.14 MB
TTH300, TTF300 - SIMATIC PDM Integration Test, Version V5.2 SP1 and Version 6.0 SP2English
0.05 MB
TTH300, TTF300, TTF350 - TUEV Certification, SIL2 capability, Certificate-Register-No SAS0014/07English
0.28 MB
TTH300, TTF300, TTF350, TTR200 - EC-Type Examination Certificate ATEX 2017X, Ex ia, Ex ib, Ex iaDEnglish
0.49 MB
Commissioning instruction
TTF300 - Field mounted Temperature Transmitter - Commissioning InstructionEnglish
Danish
Dutch
Finnish
French
German
Italian
Portuguese
Spanish
Swedish
3.72 MB
TTF300 - Field mounted Temperature Transmitter - Commissioning InstructionEnglish
0.63 MB
Data sheet
TTF300 - Field mounted Temperature Transmitter, HART, Pt 100 (RTD), thermocouples, electrical isolationEnglish
0.65 MB
Declaration of conformity
TTF300 - EC Declaration of ConformityEnglish
0.03 MB
TTF300 - Manufacturers Declaration ABB No. 21-2006X for use in Zone 2 and Zone 22English
0.09 MB
TTH300, TTF300, TTF350 - SIL-Declaration of Conformity, Functional safety acc. to IEC61508English
0.49 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 29c79692e5466498c125713f005ab751