AnalyzeIT 4626

High-Level Conductivity Analyzers

The 4626 is a panel-mount analyzer used with ABB's multi-electrode conductivity cells to provide reliable performance on high-level conductivity liquors. Applications include acids and caustic concentration monitoring in bottle-washing and CIP plants and product/water interface detection in food & beverage industries. The 4626 offers high performance and advanced functionality in a compact cost-effective package. Rugged and reliable for safe operation in harsh environments, simple to install and use, and requiring minimum maintenance, these analyzers come with a 2 year warranty.
  • Patented six-electrode technology gives accurate results even up to 90% cell fouling
  • Coating alarm enables timely maintenance
  • Ranges up to 400ms/cm and two current outputs
  • Rapid response temperature measurement: essential for CIP processes
  • Remote range change option – expanded performance for
    dual-detergent CIP regimes

Documentation and downloads

Data sheet
4621 and 4626 Multi-electrode Conductivity Analyzers

English - 0.56 MB - pdf

Manual
4600 Accessories Card

English - 0.04 MB - pdf

4600 Second Retransmission Output Supplement

English - 0.29 MB - pdf

4600 Serial Data Communication Supplement

English - 0.18 MB - pdf

4600 Series Analyzers. All Models

English - 0.42 MB - pdf

Multi-Electrode Conductivity Analyzers 4621 and 4626

English - 0.58 MB - pdf

Picture
Model 4600 transmitter - product features

English - 2.50 MB - pdf

Press release
Launch of Optional 2nd Current Output for 4600 Series

English - 0.01 MB - doc

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 2c64ebabbb3b84d2c1256d3c0045d703