265GS

Model 265GS is a standard overload gauge pressure transmitter with a maximum working pressure up to 90MPa, 13050psi. It is a reliable sensing system with the very latest digital technologies, providing a large turn down ratio of up to 100:1. The user has a comprehensive choice of sensors and therefore is able to optimize in-use total performance and stability. The transmitter is configurable via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
  • Base accuracy : ±0.04%
  • Span limits: 0.2 to 60000kPa; 0.8inH2O to 8700psi
  • 5–year stability
  • Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • Full compliance with PED Category III

Documentation and downloads

Application description
Level Measurement on Closed Containers using Pressure TransmittersEnglish
0.71 MB
Certificate
265AS, 265DS, 265GS, 269CS - Det Norske Veritas, Type Approval Certificate A-10221English
0.48 MB
265AS, 265GS - Germanischer Lloyd, Type Approval Certificate 40927-01HHEnglish
0.28 MB
265xx - PROFIBUS Certificate Z00879English
0.44 MB
265xx, 267xx, 269xx - Approval Report FM 3011340, FieldbusEnglish
0.41 MB
265xx, 267xx, 269xx - Certificate of Compliance CSA1135292 English
0.23 MB
265xx, 267xx, 269xx - Certificate of Compliance FM 3010100, HARTEnglish
1.31 MB
265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3055X Ex ia, Ex nEnglish
0.04 MB
265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3056 Ex d, Ex tDEnglish
0.05 MB
265xx, 267xx, 269xx - Certificate SZS NS00NS032974, HART EExiEnglish
Serbian
0.41 MB
265xx, 267xx, 269xx - Certificate SZS NS00NS032975, PROFIBUS EExiEnglish
Serbian
0.40 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0063 Fieldbus ExiEnglish
0.42 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0064 HART EExiEnglish
0.74 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0227 X, HART, EEx ia, EEx d, EEx nL English
0.54 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 1018 EExdEnglish
0.20 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 3059 EExn, zone 2English
0.23 MB
265xx, 267xx, 269xx - exida FMEDA and Prior-use Assessment Report No. ABB 03/09-13 R0001English
0.14 MB
265xx, 267xx, 269xx - FM 3005278 Certificate of ComplianceEnglish
0.04 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
FF Device Registration 2600T Series 265 - CertificateEnglish
1.66 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 2d9452c836723373c1256d330029bbfb