The specialists for hazardous locations
The E3060 series is compactly built. The gas analyzer is made up of the flameproof enclosed control unit which can also contain one analyzer. The infrared photometer is built into a separate flameproof enclosure which is connected to the control unit using a data transfer and power supply cable. Suitable for installations in Zone 1 and Zone 2 hazardous locations.
Well-proven measurement technology
The analyzers for the EL3060 have been taken from the modular product line Advance Optima where they have been successfully used in process analytics for many years.
- Infrared photometer Uras26
- Paramagnetic Oxygen Analyzer Magnos206
- Thermal Conductivity Analyzer Caldos27
- Thermal Conductivity Analyzer Caldos25
Easy to Combine
An oxygen as well as the thermal conductivity analyzer can be combined with the Infrared Photometer. This means that complex measuring requirements with up to 5 measuring components in one device can be fulfilled.
Advantages EL3060
- Compactly Built
- Intuitiv Menu
- Easy to Install
- Proved standard interfaces, Modbus, Profibus
- Easy to Combine
- Well-proven measurement technology