Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Instrumentation and Analytical USA
Analytical Instruments
Conductivity Products
Conductivity Cells
TB27
TB27
Overview
Service & Support
Contacts
Retractable, 2-Electrode Conductivity Sensors
The TB27 sensors can be inserted or removed from process lines or vessels via a ball valve without disturbing the process. The Model TB27 sensor is designed for applications that exceed standard hot-tap sensor pressure ratings and for operator safety. An extraction housing isolates the operator from the process fluid. This housing has ¼-inch ports for flushing, draining, pressurizing, or depressurizing this chamber. Ruggedly constructed of 316 stainless steel, these sensors withstand the most demanding processes and measurement requirements.
High pressure hot-tap sensor
Measurement ranges from 0 to 1.999 µS/cm to 0 to 19.99 mS/cm
Corrosion resistant 316 stainless steel measurement electrodes
Pt 100 or Pt 1000 integral temperature compensation elements
Maximum temperature 200°C (392°F)
Maximum pressure 2,068 kPa (300 psi)
Interchangeable and replaceable sensor tips
Documentation and downloads
Show options for filtering result
Hide options for filtering result
Document kind
Language
- All document kinds -
Brochure (1)
Connection table (1)
Data sheet (1)
- English -
- All languages -
English (3)
Keyword(s)
Brochure
Doc No:
RB/FFWA-Issue 4
Title:
First for Liquid Analysis
Revision:
D
File type:
pdf
Summary:
Analytical Instrumentation Brochure for Liquid Analysis
Cover page:
First for Liquid Analysis
English
0.51 MB
Connection table
Doc No:
PG_Sensor_Wiring
Title:
Product Guide - Sensor Connections
Revision:
B
File type:
pdf
Summary:
Sensor wiring for ABB pH and conductivity sensors to AX4 Series and TB8 Series analyzers
Cover page:
Product Guide - Sensor Connections
English
0.12 MB
Data sheet
Doc No:
D-NCC-TB2_2
Title:
TB2 Two-Electrode Conductivity Sensors (TB254,TB25, TB26, TB264, TB27, TB28)
Revision:
A
File type:
pdf
Summary:
TB2 Two-Electrode Conductivity Sensors (TB254,TB25, TB26, TB264, TB27, TB28)
Cover page:
TB2 Two-Electrode Conductivity Sensors (TB254,TB25, TB26, TB264, TB27, TB28)
English
1.53 MB
Loading...
Search
Search
Products & Services only
Search
Rate this page
Select rating:
1
2
3
4
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
Arabic
Česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Ελληνικά
Български
Русский
Український
한국어
中国简体字
日本語
繁體中文
seitp330 2ff0173262b4d605c1256d25004efde4