Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

266MRH

Model 266MRH is a differential pressure transmitter with “multisensor technology” suitable for measuring liquid, gas or steam flow as well as level, pressure and density characterized by the remote seal construction. The unique combination of several sensor systems in a single device allows simultaneous measurement of differential pressure and absolute pressure. The sensor temperature and the absolute pressure are also used for eliminating environmental effects on the sensor.

Thanks to Taylor’s “All-Welded” technology in remote seal manufacturing as well as to the longstanding expertise, 266MRH can offer unmatched total performances and a wide selection of options such as fill fluid, diaphragm material, capillary protection and mounting connections. ABB, leader in severe process measurements, is able to provide the right solution for the most critical process media at extreme ambient and process conditions.
This transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs. Moreover, the innovative TTG (Through The Glass) technology allows users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time.
Thanks to the IEC61508 certification (SIL2/SIL3 loops) the 266MRH represents the smartest solution in Safety loop applications.

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 30795fae74ffc81dc125762c004ff854