United States of America / English (change preferences)

264DR

Model 264DR is a differential pressure transmitter with remote seal. It is a reliable sensing system coupled with the very latest in digital technologies.. Users have a comprehensive choice of sensors, so it is possible to optimize in-use total performance and stability. Configuration is flexible and is provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform. The transmitter is suitable for use with a broad selection of variants, options fill fluids and wetted materials, which allows total flexibility maximizing the cost-effective aspect, while also providing applications with critical process media at extended temperature ranges.
  • Base accuracy : ±0.075%
  • Span limits 0.2 to 16000kPa; 0.8inH2O to 2320psi
  • 5–year stability
  • Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • PED compliance to sound engineering practice (SEP)

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocolEnglish
0.11 MB
DET NORSKE VERITAS certificate for 2600T pressure transmittersEnglish
5.16 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
Data sheet
264DR/264PR/264HR/264VR/264NR Pressure Transmitters with remote seal for differential/gauge/absolute - Data SheetEnglish
0.46 MB
Manual
26X B/V/D/P HART Pressure Transmitters - Operating InstructionEnglish
0.76 MB
Safety Addendum (PED) for 262_264B/D/V/P Pressure Transmitter to Operating Instruction English
5.30 MB
Parts list
26XDS/PS/VS, 26XDC/DR/PR/VR, 264DF/PF/VF, 264BS, 264DH, 264DLPressure Transmitters - Spares ListEnglish
0.16 MB
Software
DTM 2600T(264xx)-HARTEnglish
27.45 MB
DTM 2600T(264xx)-PBEnglish
31.00 MB
EDD 2600T(264xx)-HARTEnglish
0.15 MB
EDD/CF 2600T(264xx)-H1English
0.34 MB
GSD 2600T(264xx)-PAEnglish
0.02 MB
Technical description
Supplement Info Driver 2600T(264xx)-HARTEnglish
0.26 MB
Supplement Info Driver 2600T(264xx)-PBEnglish
0.26 MB
Version Matrix 2600T(264xx)English
0.13 MB
Test report
2600T PRESSURE TRANSMITTERS MODELS 262/264 - Technical Report on testing ReliabilityEnglish
0.55 MB