AnalyzeIT 2271

Insertion, Multi-Electrode Conductivity Cells

The 2271 is designed to be clamped or screwed into pipelines and vessels and is ideal for use in a wide range of applications including brewing & dairy CIP plants, pulp & paper manufacture, industrial effluent and water quality monitoring in tidal rivers, river and canal waters & desalination plants. The associated conductivity analyzer, when connected to the 2271, measures the current and voltage characteristics of the electrolyte separately. This allows the electrode surfaces to become coated without impairing operation of the measuring system. With its ability to provide consistently accurate monitoring and control, under conditions which would adversely affect a standard two-electrode conductivity system, the multi-electrode system can be used in areas which would otherwise be maintenance-intensive.
  • Annular carbon for widest application coverage from process waters to caustic and acidic detergents
  • Enables measurements up to 400mS/cm
  • Guaranteed 1.0 cell constants - no need to calibrate
  • Direct contact temperature sensor provides essential rapid response in CIP processes
  • Screw-in insertion sensor with 1 inch BSP or NPT threads
  • DIN11851 Dairy fitting and 2 inch Tri-Clamp for Food & Beverage applications
  • Maximum temperature 100°C (212°F)
  • Maximum pressure 6.6 bar (100 psi)
  • Integral 4.6m (15 ft) cable

Documentation and downloads

There are no downloads in current category.
  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 35e00d377c530148c1256d4e0045328d