265DR

Model 265DR is a differential pressure transmitter with remote seal. It is a reliable sensing system coupled with the very latest in digital technologies. Users have a comprehensive choice of sensors, so it is possible to optimize in-use total performance and stability. Configuration is flexible and is provided locally via local keys combined with LCD indicator, via hand held terminal or PC configuration platform. The transmitter is suitable for use with a broad selection of variants, options fill fluids and wetted materials, which allows total flexibility maximizing the cost-effective aspect, while also providing applications with critical process media at extended temperature ranges.
  • Base accuracy : ±0.04%
  • Span limits: – 1...10000kPa; 4 inH2O...1450psi
  • 5–year stability
  • Multiple protocol availability – provides integration with HART, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • Full compliance with PED Category III

Documentation and downloads

Certificate
265xx - PROFIBUS Certificate Z00879English
0.44 MB
265xx, 267xx, 269xx - Approval Report FM 3011340, FieldbusEnglish
0.41 MB
265xx, 267xx, 269xx - Certificate of Compliance CSA1135292 English
0.23 MB
265xx, 267xx, 269xx - Certificate of Compliance FM 3010100, HARTEnglish
1.31 MB
265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3055X Ex ia, Ex nEnglish
0.04 MB
265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3056 Ex d, Ex tDEnglish
0.05 MB
265xx, 267xx, 269xx - Certificate SZS NS00NS032974, HART EExiEnglish
Serbian
0.41 MB
265xx, 267xx, 269xx - Certificate SZS NS00NS032975, PROFIBUS EExiEnglish
Serbian
0.40 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0063 Fieldbus ExiEnglish
0.42 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0064 HART EExiEnglish
0.74 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0227 X, HART, EEx ia, EEx d, EEx nL English
0.54 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 1018 EExdEnglish
0.20 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 3059 EExn, zone 2English
0.23 MB
265xx, 267xx, 269xx - exida FMEDA and Prior-use Assessment Report No. ABB 03/09-13 R0001English
0.14 MB
265xx, 267xx, 269xx - FM 3005278 Certificate of ComplianceEnglish
0.04 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
FF Device Registration 2600T Series 265 - CertificateEnglish
1.66 MB
Data sheet
265DR Transmitter for differential pressure with remote seal, 0,04%English
0.73 MB
Four-Wire-Add-On Unit for Pressure Transmitters - Series 265xx//267xx/269xxEnglish
0.21 MB
Declaration of conformity
265, 267, 269 - EC-Declaration of Conformity English
0.42 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 36ad3ae64fdcc043c1256f1000527e0f