268DR

Model 268DR “Enhanced Version” is a differential pressure transmitter with remote seal. Thanks to Taylor’s “All-Welded” technology in remote seal manufacturing as well as to the longstanding expertise, 268DR is the safest pressure transmitter on the market today since it offers unmatched performances. ABB, leader in severe process measurements, is able to provide the right solution for the most critical process media at extreme ambient and process conditions. The 268DR grants long-term stability and high performances where safety is the priority.

Thanks to the IEC61508/ISA S84.01 certification and the hardware/software redundancy with MTBF of over 100 years, the 268DD represents the smartest solution in Safety loop applications.
268DD is certified for use in SIL2 (1oo1) and SIL3 (1oo2 redundant configuration) loops.

Configuration is via hand held terminal or PC configuration platform.
The transmitter is suitable for a broad selection of variants such as fill fluids and wetted materials, allowing total flexibility maximizing the cost-effective aspect, while also providing applications with critical process media at extended temperature ranges.

  • Base accuracy: ±0.075%
  • Span limits 0.2 to 16000kPa; 0.8inH2O to 2320psi
  • Stability: 0.15% of URL for 10 years
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocolEnglish
0.11 MB
DET NORSKE VERITAS certificate for 2600T pressure transmittersEnglish
5.16 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
EC-TYPE EXAMINATION CERTIFICATE Ex ia_Ex d for SAFETY MODELS 268xx release 2 Pressure Transmitters English
0.27 MB
SIL certificate from TUV for 268xx modelsEnglish
0.06 MB
SIL certificate from TUV for 268xx Safety release 2 modelsEnglish
0.44 MB
Data sheet
268DR/268PR/268HR/268VR/268NR Safety Pressure Transmitters with remote seal for differential/gauge/absolute - Data SheetEnglish
0.42 MB
Manual
268D/P/V HART Safety Pressure TransmittersEnglish
0.77 MB
268D/P/V HART Safety release 2 Pressure TransmittersEnglish
0.94 MB
Safety Addendum (PED) for 268D/P/V Safety Pressure Transmitters to Operating InstructionsEnglish
0.42 MB
Parts list
26XDS/PS/VS, 26XDC/DR/PR/VR, 264DF/PF/VF, 264BS, 264DH, 264DLPressure Transmitters - Spares ListEnglish
0.16 MB
Software
DTM 2600T(268xx)-HARTEnglish
27.61 MB
EDD 2600T(268xx)-HARTEnglish
0.12 MB
Technical description
Supplement Info Driver 2600T (268xx)-HARTEnglish
0.24 MB
Version Matrix 2600T (268xx)English
0.12 MB
Test report
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268 - Report on SIL certificate from TUVEnglish
0.52 MB
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268xx release 2 - Report on SIL certificate from TUVEnglish
1.96 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 3b7c62bad0c8d1dac1256d330033535d