Mobile version
Sitemap
Login
Home
About ABB
Products and services
News center
Careers
Investor center
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Measurement Products USA
Analytical Instruments
Conductivity Products
Conductivity Cells
TB451
Checking price and availability...
Condition
Product
...
Global alias
...
Price
...
Availability
0
Quantity
Conductivity Cell TB451
Overview
Service & Support
Contacts
Conductivity Cell TB451
The
Conductivity Cell TB451
has an integral Tri-Clamp
fitting for use in sanitary services. ABB offers two styles of these sensors. The first is a flush face style that meets the process right at the Tri-Clamp fitting. The second has an extended face designed to meet the process at the end of a Tri-Clamp fitting such as a tee. The extended face type is O-ring sealed to prevent the process solution from getting behind the electrode face where cleaning chemicals will not reach. This style of sensor can be sized to fit either 1.0 in. or 1.5 in. tubing. The flush style can be used with either size.
Integral Tri-Clamp flange
Security from crevice formation in process
Corrosion resistant stainless steel electrodes
Extent of fouling notification and fouled sensor relay
Integral automatic temperature compensators
Maximum temperature 140 °C (284 °F)
Maximum pressure 689 kPa (6.89 bar / 100 psi)
Downloads
TB4CS Conductivity sensor 4-Electrode (English - pdf - Data sheet)
Conductivity Clean-In-Place (CIP) sanitary applications - Industries: Pharmaceutical and Food (English - pdf - Application description)
Conductivity Clean-In-Place (CIP) sanitary applications - Industries: Pharmaceutical and Food (English - pdf - Application description)
Product Guide - Sensor Connections (English - pdf - Connection table)
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter a valid e-mail address
Send to e-mail address*
You must enter a valid e-mail address
Your personal note*
You must enter a message
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
Česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
עברית
عربى
한국어
中国简体字
日本語
繁體中文
Enlarge
ABB contact for
United States of America
Sales:
Customer Support
Service:
Customer Support
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
seitp330 484d2feb524d1f58c1256d26003578f0