pH / Redox (ORP) Sensing System TBX564

pH / Redox (ORP) Sensing System TBX564

A well deserved reputation for ruggedness, longevity and accuracy hallmark the TB(X)5 Series pH / Redox sensors. The sensors are easily applied to most industrial measurement needs. They are renowned for their ability to outperform conventional sensors in the industries' toughest process applications. Solid-state Next Step™ reference technology is the foundation for all TB(X)5 Series electrodes. The totally solid inner reference chamber is charged with potassium chloride (KCl). This non-liquid reference all but eliminates poisoning, plugging and pumping problems that plague conventional liquid, slurry and gel designs.
  • Next Step™ Solid State reference
  • Advantage™ Series with solution ground rod
  • Comprehensive selection of measuring electrodes
  • Combination style construction
  • Insertion, submersion, flow-through and hot-tap
  • Integral potted cable
  • Comprehensive selection of wetted materials
  • Operating temperatures up to 140 °C (284 °F)
  • Operating pressures up to 17 bar (250 psi) and higher

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 4b729a3e6a066c70c1256d2b00460e76