268VS

The 268VS is the “Enhanced Version” of ABB 268 Safety-Critical absolute pressure transmitter. Thanks to ABB longstanding expertise, this Safety-Critical pressure transmitter is the safest process instrument on the market today since it offers unmatched performances.

268VS has been designed and manufactured according to the IEC61508/ISA S84.01 which fixes diagnostic, safety and reliability parameters.

Model 268VS is suitable for a broad selection of options, such as fill fluids and wetted materials, allowing total flexibility maximizing the cost-effective aspect, while also providing applications with critical process media at extended temperature ranges.

Configuration is via hand held terminal or PC configuration platform.
With TÜV SIL2 certification and applicable SIL3 (only for redundant configuration) the 268VS represents the smartest solution in Safety Instrumented Systems.

  • Base accuracy: ±0.075%
  • Stability: 0.15% of URL for 10 years
  • Span limits: 0.27 to 16000kPa abs; 2mmHg to 2320psia
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocol

English - 0.11 MB - pdf

DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

EC-TYPE EXAMINATION CERTIFICATE Ex ia_Ex d for SAFETY MODELS 268xx release 2 Pressure Transmitters

English - 0.27 MB - pdf

SIL certificate from TUV for 268xx models

English - 0.06 MB - pdf

SIL certificate from TUV for 268xx Safety release 2 models

English - 0.44 MB - pdf

Data sheet
268DS/268PS/268VS Safety Differential/Gauge/Absolute Pressure Transmitters - Data Sheet

English - 0.38 MB - pdf

Manual
268D/P/V HART Safety Pressure Transmitters release 1

English - 0.77 MB - pdf

Operating instruction for 268D/P/V Safety Pressure Transmitters

English - 0.94 MB - pdf

Safety Addendum (PED) for 268D/P/V Safety Pressure Transmitters to Operating Instructions

English - 0.42 MB - pdf

Parts list
26XDS/PS/VS, 26XDC/DR/PR/VR, 264DF/PF/VF, 264BS, 264DH, 264DLPressure Transmitters - Spares List

English - 0.16 MB - pdf

Software
DTM 2600T(268xx)-HART

English - 27.61 MB - zip

EDD 2600T(268xx)-HART

English - 0.12 MB - zip

Technical description
Supplement Info Driver 2600T (268xx)-HART

English - 0.24 MB - pdf

Version Matrix 2600T (268xx)

English - 0.12 MB - pdf

Test report
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268 - Report on SIL certificate from TUV

English - 0.52 MB - pdf

2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268xx release 2 - Report on SIL certificate from TUV

English - 1.96 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 4bccf1a0e8e8b02fc1256d33002e18ed