Gas analyzers so smart, they're simple
EasyLine is both a powerful and affordable line of instruments for the monitoring of gas concentrations in numerous applications
The advantages to you – EasyLine offers:
- Proven analyzer technology
- Intuitiv operation via five buttons
- New: UV photometer
- Infrared photometer
- Paramagnetic oxygen analyzer
- Electrochemical oxygen sensor
- Thermal conductivity analyzer
- Trace oxygen analyzer
- Extensive self-diagnosis functions
- New: Internal QAL3 reporting option according EN 14181
- New: First analyzers already meets the new European guideline EN 15267-3
- 19" wide for rack mounting
- Compact, purgeable IP65 enclosure for wall mounting
No need for test gas cylinders
Automatic calibration in combination with the superior ABB calibration cell technology in the photometer dispenses with the need for expensive test gas cylinders in most applications. Zero point is performed with ambient air.
- Photometer can be equipped with calibration cell
- Long term stability proven
- Optional QAL3 card allows internal automatic surveillance of drift and precision during operation
Good combinations
Several types of analyzers are available:
The combination of different analyzers provides optimum flexibility for your application:
- IR photometer and electrochemical oxygen sensor
- IR photometer and paramagnetic oxygen analyzer
- IR photometer and thermal conductivity
- UV photometer and paramagnetic oxygen analyzer
- UV photometer and electrochemical oxygen sensor