United States of America / English (change preferences)

265GC

This direct mount transmitter with seal works within a broad selection of variants, options, fill fluids and wetted materials. The transmitter allows total flexibility maximizing cost-effective aspect, also providing applications with critical process media at extended temperature ranges. It is a reliable sensing system coupled with the very latest digital technologies. The user has a comprehensive choice of sensors, optimizing in-use total performance and stability. Configuration facilities are flexible, provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
  • Base accuracy: ±0.04%
  • Span limits: – 6...60000kPa; 24inH2O...8700psi
  • 5–year stability
  • Multiple protocol availability– provides integration with HART, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • Full compliance with PED category III

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Certificate
265xx - PROFIBUS Certificate Z00879English
0.44 MB
265xx, 267xx, 269xx - Approval Report FM 3011340, FieldbusEnglish
0.41 MB
265xx, 267xx, 269xx - Certificate of Compliance CSA1135292 English
0.23 MB
265xx, 267xx, 269xx - Certificate of Compliance FM 3010100, HARTEnglish
1.31 MB
265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3055X Ex ia, Ex nEnglish
0.04 MB
265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3056 Ex d, Ex tDEnglish
0.05 MB
265xx, 267xx, 269xx - Certificate SZS NS00NS032974, HART EExiEnglish
Serbian
0.41 MB
265xx, 267xx, 269xx - Certificate SZS NS00NS032975, PROFIBUS EExiEnglish
Serbian
0.40 MB
New/updated document 265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0063 Fieldbus ExiEnglish
0.42 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0064 HART EExiEnglish
0.74 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0227 X, HART, EEx ia, EEx d, EEx nL English
0.54 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 1018 EExdEnglish
0.20 MB
265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 3059 EExn, zone 2English
0.23 MB
265xx, 267xx, 269xx - exida FMEDA and Prior-use Assessment Report No. ABB 03/09-13 R0001English
0.14 MB
265xx, 267xx, 269xx - FM 3005278 Certificate of ComplianceEnglish
0.04 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
FF Device Registration 2600T Series 265 - CertificateEnglish
0.13 MB
Data sheet
265GC/GG/GJ/GM/GN/AC/AG/AJ/AM/AN Pressure Transmitters with direct mount seal for gauge/absolute - Data SheetEnglish
0.47 MB
Four-Wire-Add-On Unit for Pressure Transmitters - Series 265xx//267xx/269xxEnglish
0.21 MB
Declaration of conformity
265, 267, 269 - EC-Declaration of ConformityEnglish
0.11 MB