Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
This page is available in:
Select language
Deutsch
English
Français
Italiano
Suomi
United States of America / English
(change preferences)
Product Guide
>
Instrumentation and Analytical USA
>
Pressure Measurement Products
>
Absolute Pressure Transmitters
>
264NR
264NR
General
Service & Support
Fieldbus & HART Files
Contacts
Model 264NR is an absolute pressure transmitter with remote seal. It is a reliable sensing system coupled with the very latest in digital technologies.. Users have a comprehensive choice of sensors, so it is possible to optimize in-use total performance and stability. Configuration is flexible and is provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform. The transmitter is suitable for use with a broad selection of variants, options fill fluids and wetted materials, which allows total flexibility maximizing the cost-effective aspect, while also providing applications with critical process media at extended temperature ranges.
Base accuracy : ±0.075%
Span limits 1.1 to 16000kPa abs; 8mmHg to 2320psia
5–year stability
Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
PED compliance to sound engineering practice (SEP)
Search
Search
Products & Services only
Search
Rate this page
Select rating:
1
3
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Documentation and downloads
Show options for filtering result
Hide options for filtering result
Document kind
Language
- All document kinds -
Agreement (1)
Certificate (2)
Data sheet (1)
Manual (2)
Parts list (2)
Software (5)
Technical description (3)
Test report (1)
- English -
- All languages -
English (17)
Keyword(s)
Agreement
Doc No:
3KDE631001R2501
Title:
General Terms - Software License Agreement
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
General Terms - Software License Agreement
English
0.38 MB
Certificate
Doc No:
19306/A1 BV
Title:
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocol
Revision:
A
File type:
pdf
Summary:
No Summary available
Cover page:
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocol
English
0.11 MB
Doc No:
3KDE631110D0201
Title:
DTM400 Certificate ABB Instrumentation EN
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
DTM400 Certificate ABB Instrumentation EN
English
0.16 MB
Data sheet
Doc No:
SS/264XR
Title:
264DR/264PR/264HR/264VR/264NR Pressure Transmitters with remote seal for differential/gauge/absolute - Data Sheet
Revision:
F
File type:
pdf
Summary:
No Summary available
Cover page:
264DR/264PR/264HR/264VR/264NR Pressure Transmitters with remote seal for differential/gauge/absolute - Data Sheet
English
0.46 MB
Manual
Doc No:
IM/262_4H
Title:
26X H/N/G/A HART Pressure Transmitters - Operating Instruction
Revision:
I
File type:
pdf
Summary:
No Summary available
Cover page:
26X H/N/G/A HART Pressure Transmitters - Operating Instruction
English
0.77 MB
Doc No:
PED26XHNGA
Title:
Safety Addendum (PED) for 262_264 H/N/G/A Pressure Transmitter to Operating Instruction
Revision:
G
File type:
pdf
Summary:
No Summary available
Cover page:
Safety Addendum (PED) for 262_264 H/N/G/A Pressure Transmitter to Operating Instruction
English
0.72 MB
Parts list
Doc No:
SL/26X_H
Title:
26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/ASPressure Transmitters - Spares List
Revision:
F
File type:
pdf
Summary:
No Summary available
Cover page:
26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/ASPressure Transmitters - Spares List
English
0.15 MB
Doc No:
SL_26X_H
Title:
Parti di ricambio per trasmettitori elettronici modd. 26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/AS
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Parti di ricambio per trasmettitori elettronici modd. 26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/AS
English
Italian
0.09 MB
Software
Doc No:
3KDE631114S0050
Title:
DSV401 R3 (SMART VISION) & DTMs - Device Management Tool
Revision:
A
File type:
zip
Summary:
No Summary available
DSV401 R3 (SMART VISION) & DTMs - Device Management Tool
English
203.84 MB
Doc No:
3KIT156000S0002
Title:
DTM 2600T(264xx)-HART
Revision:
-
File type:
zip
Summary:
No Summary available
DTM 2600T(264xx)-HART
English
27.40 MB
Doc No:
3KIT156000S0003
Title:
EDD 2600T(264xx)-HART
Revision:
-
File type:
zip
Summary:
No Summary available
EDD 2600T(264xx)-HART
English
0.15 MB
Doc No:
3KIT156000S0007
Title:
EDD/CF 2600T(264xx)-H1
Revision:
-
File type:
zip
Summary:
No Summary available
EDD/CF 2600T(264xx)-H1
English
0.34 MB
Doc No:
3KIT156000S0004
Title:
GSD 2600T(264xx)-PA
Revision:
-
File type:
zip
Summary:
No Summary available
GSD 2600T(264xx)-PA
English
0.02 MB
Technical description
Doc No:
3KIT156001R3901
Title:
Supplement Info Driver 2600T(264xx)-HART
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Supplement Info Driver 2600T(264xx)-HART
English
0.26 MB
Doc No:
3KIT156004R3901
Title:
Supplement Info Driver 2600T(264xx)-PB
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Supplement Info Driver 2600T(264xx)-PB
English
0.13 MB
Doc No:
3KIT156000R3001
Title:
Version Matrix 2600T(264xx)
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Version Matrix 2600T(264xx)
English
0.13 MB
Test report
Doc No:
AL63031T
Title:
2600T PRESSURE TRANSMITTERS MODELS 262/264 - Technical Report on testing Reliability
Revision:
A
File type:
PDF
Summary:
No Summary available
Cover page:
2600T PRESSURE TRANSMITTERS MODELS 262/264 - Technical Report on testing Reliability
English
0.55 MB
Loading...