FS4000 (TRIO-WIRL S)

The TRIO-WIRL Swirlmeter provides all the advantages of the TRIO-WIRL V by needing shortest upstream/downstream distances, typical 3 x DN/1 x DN. As the Vortex flowmeter the Swirlmeter is based on the principle of Frequency measurement.

The system has a freely configurable, two-line LC display for the actual flowrate and totalisation. Settings can be changed directly via 3 push buttons or via magnet sensors with closed housing. Additional to the 4-20mA analog signal a freely configurable switching output is already available. This can be used universally as pulse output, high-low alarms or for system supervision. TRIO-WIRL Swirlmeter are available as compact or remote design with 10m cable length.

  • Size spectrum:
    DN 15 (1/2”) to DN 400 (16”)
  • Accuracy: max. ± 0.5 % of measured value for liquids, gases and steams.
  • High dynamic measuring range 1:25
  • DSP converter with most modern digital filter technology for the safe detection of also weakest sensor signals
  • Optionally integrated PT100 e.g. for very economic massflow-measurement of saturated steam or for temperature monitoring/alarms.

Documentation and downloads

Agreement
General Terms - Software License Agreement

English - 0.23 MB - pdf

Brochure
FV4000/FS4000 (TRIO-WIRL) - Vortex and Swirl-Flowmeter for flow measurement of liquids, gases and steam

English - 0.49 MB - pdf

Mass Flow Measurement - The specialists for direct mass flow measurement of fluids and gases

English - 0.31 MB - pdf

US-Trio-Wirl Swirl Meter FS4000 Pocket Brochure

English - 0.71 MB - pdf

Certificate
DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

FV4000, FS4000 - Certificate of Compliance FM 3007647

English - 0.07 MB - pdf

FV4000, FS4000 - EC Type Examination Certificate TUEV 00 ATEX 1521X

English - 0.05 MB - pdf

FV4000, FS4000 - EC Type Examination Certificate TUEV 01 ATEX 1771

English - 0.03 MB - pdf

FV4000, FS4000 - EC Type Examination Certificate TUEV 08 ATEX 554808X, Types VT41, ST41, VR41, SR41, Ex ib, Ex tD

English - 0.03 MB - pdf

FV4000, FS4000 - EC Type Examination Certificate TUEV 08 ATEX 554955X, Types VT42, ST42, VR42, SR42, Ex d, Ex ib, Ex tD

English - 0.03 MB - pdf

FV4000, FS4000 - EC Type Examination Certificate TUEV 99 ATEX 1465

English - 0.05 MB - pdf

FV4000, FS4000 - Fieldbus Foundation Device Registration

English - 0.16 MB - pdf

FV4000, FS4000 - IECEx Certificate of Conformity TUN 07.0014X, Types VT4, ST4, VR4, SR4, Ex ib, Ex nA, Ex tD

English - 1.78 MB - pdf

FV4000, FS4000 - IECEx Certificate of Conformity TUN 08.0010X, Types VT42, ST42, VR42, SR42, Ex d, Ex ib, Ex nA, Ex tD

English - 0.89 MB - pdf

FV4000, FS4000 - Statement of Conformity TUEV 08 ATEX 554833X, Types VT41, ST41, VR41, SR41, zone 2

English - 0.04 MB - pdf

FV4000, FS4000 - Statement of Conformity TUEV 08 ATEX 554956X, Types VT42, ST42, VR42, SR42, zone 2

English - 0.03 MB - pdf

Industrial_IT_Certificate_FV4000/FS4000-PA (DEAPR2002/012)

English - 0.04 MB - pdf

Data sheet
New/updated document FV4000, FS4000 - Vortex- / Swirl Flowmeter

English - 1.23 MB - pdf

Declaration of conformity
FS4000, FV4000 - EC Certificate of Compliance according to 94/9EC for ATEX554808X, 554833X, 554955X, 554956X

English - 0.37 MB - pdf

FS4000, FV4000 - EC Certificate of Compliance refer to the council directives 94/9EC for ATEX 1465

English - 0.04 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 5606adff11ebbca6c1256d04004214cd