268PR

The 268PR Safety-Critical gauge pressure transmitter characterized by the traditional DP Style with reference to atmosphere and remote diaphragm seal. Taylor’s “All-Welded” diaphragm seal technology helps users in optimizing performances. The Enhanced 268 is therefore the safest pressure transmitter on the market today.

Configuration is via hand held terminal or PC configuration platform. ABB gives users the opportunity of selecting among a wide range of options, such as fill fluids, wetted materials, capillary protection with the aim of allowing total flexibility, reducing costs and providing custom application designs.

268PR has been designed and manufactured according to the IEC61508/ISA S84.01 which fixes diagnostic, safety and reliability parameters.
With TÜV SIL2 certification and applicable SIL3 (only for redundant configuration), the 268PR represents the smartest solution in Safety loop applications.

  • Base accuracy: ±0.075%
  • Stability: 0.15% of URL for 10 years
  • Span limits 0.2 to 16000kPa; 0.8inH2O to 2320psi
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocolEnglish
0.11 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
EC-TYPE EXAMINATION CERTIFICATE Ex ia_Ex d for SAFETY MODELS 268xx release 2 Pressure Transmitters English
0.27 MB
SIL certificate from TUV for 268xx modelsEnglish
0.06 MB
SIL certificate from TUV for 268xx Safety release 2 modelsEnglish
0.44 MB
Data sheet
268DR/268PR/268HR/268VR/268NR Safety Pressure Transmitters with remote seal for differential/gauge/absolute - Data SheetEnglish
0.42 MB
Manual
268D/P/V HART Safety Pressure TransmittersEnglish
0.77 MB
268D/P/V HART Safety release 2 Pressure TransmittersEnglish
0.94 MB
Safety Addendum (PED) for 268D/P/V Safety Pressure Transmitters to Operating InstructionsEnglish
0.42 MB
Parts list
26XDS/PS/VS, 26XDC/DR/PR/VR, 264DF/PF/VF, 264BS, 264DH, 264DLPressure Transmitters - Spares ListEnglish
0.16 MB
Software
DTM 2600T(268xx)-HARTEnglish
27.61 MB
EDD 2600T(268xx)-HARTEnglish
0.12 MB
Technical description
Supplement Info Driver 2600T (268xx)-HARTEnglish
0.24 MB
Version Matrix 2600T (268xx)English
0.12 MB
Test report
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268 - Report on SIL certificate from TUVEnglish
0.52 MB
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268xx release 2 - Report on SIL certificate from TUVEnglish
1.96 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 56c75904821006b2c1256d330034892a