364PR

Model 364PR is the innovative gauge pressure transmitter with remote seal which combines a proven sensor system and a reliable electronics technology. This new member of the 364 family grants accuracy and stability even in the most demanding applications. Moreover, the evolutionary 364PR meets the tradition thanks to Taylor’s “All-Welded” technology offering customers a wide range of diaphragm seals which can adapt even to the most aggressive processes (corrosive media and extreme temperatures).

364PR is evolving the pressure transmitter concept by the common sense design where simplicity and compactness are extremely important key-factors.

With 364PR the evolution continues…

  • Accuracy: ±0. 06%.
  • Long term stability: 0,15% for 10 years.
  • Span limits: 0.54 ... 16000 kPa; 2.14 in.H2O ... 2320 psi
  • The solution for multiple installations in reduced spaces
  • All stainless steel construction.
  • Boltless and gasket-free one piece body design.
  • On board LCD display with intuitive menu navigation.
  • In compliance with PED, category III

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 581f31320c2f92d3c12573e7002dc1b7