United States of America / English (change preferences)

264HC

This direct mount transmitter with seal works within a broad selection of variants, options, fill fluids and wetted materials and so allows total flexibility maximizing cost-effective aspect, also providing applications with critical process media at extended temperature ranges. It is a reliable sensing system coupled with the very latest digital technologies. The user has a comprehensive choice of sensors, optimizing in-use total performance and stability. Configuration facilities are flexible, provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
  • Base accuracy : ±0.075%
  • Span limits 1.1 to 16000kPa; 4.35inH2O to 2320psi
  • 5–year stability
  • Multiple protocol availability– provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • PED compliance to sound engineering practice (SEP)

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocolEnglish
0.11 MB
DET NORSKE VERITAS certificate for 2600T pressure transmittersEnglish
5.16 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
Data sheet
264DC/264HC/264NC Pressure Transmitters with flanged direct mount seal for differential/gauge/absolute - Data SheetEnglish
0.38 MB
Manual
26X H/N/G/A HART Pressure Transmitters - Operating InstructionEnglish
0.77 MB
Safety Addendum (PED) for 262_264 H/N/G/A Pressure Transmitter to Operating Instruction English
0.72 MB
Parts list
26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/ASPressure Transmitters - Spares ListEnglish
0.15 MB
Parti di ricambio per trasmettitori elettronici modd. 26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/ASEnglish
Italian
0.09 MB
Software
DTM 2600T(264xx)-HARTEnglish
27.45 MB
DTM 2600T(264xx)-PBEnglish
31.00 MB
EDD 2600T(264xx)-HARTEnglish
0.15 MB
EDD/CF 2600T(264xx)-H1English
0.34 MB
GSD 2600T(264xx)-PAEnglish
0.02 MB
Technical description
Supplement Info Driver 2600T(264xx)-HARTEnglish
0.26 MB
Supplement Info Driver 2600T(264xx)-PBEnglish
0.26 MB
Version Matrix 2600T(264xx)English
0.13 MB
Test report
2600T PRESSURE TRANSMITTERS MODELS 262/264 - Technical Report on testing ReliabilityEnglish
0.55 MB
seitp330 5939924e985dc76dc1256d330027e077