268VR

The 268VR is the “Enhanced Version” of ABB 268 Safety-Critical absolute pressure transmitter with diaphragm seal. Thanks to the longstanding expertise as well as to Taylor’s “All-Welded” diaphragm seal technology, this pressure transmitter is the safest process instrument on the market today since it offers unmatched performances.

268VR has been designed and manufactured according to the IEC61508/ISA S84.01 which fixes diagnostic, safety and reliability parameters.
ABB, leader in severe process measurements, is able to provide the right solution for the most critical process media at extremely varying ambient conditions and, in the meantime, to offer a wide range of selectable options: filling fluids, diaphragm material, capillary protection etc. The TÜV certification gives users the guarantee of how many attention ABB put on Safety.

Moreover, it can be used in SIL3 when installed in a redundant (1oo2) configuration.

  • Base accuracy: ±0.075%
  • Stability: 0.15% of URL for 10 years
  • Span limits 1.1 to 16000kPa; 4,35inH2O to 2320psia
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocol

English - 0.11 MB - pdf

DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

EC-TYPE EXAMINATION CERTIFICATE Ex ia_Ex d for SAFETY MODELS 268xx release 2 Pressure Transmitters

English - 0.27 MB - pdf

SIL certificate from TUV for 268xx models

English - 0.06 MB - pdf

SIL certificate from TUV for 268xx Safety release 2 models

English - 0.44 MB - pdf

Data sheet
268DR/268PR/268HR/268VR/268NR Safety Pressure Transmitters with remote seal for differential/gauge/absolute - Data Sheet

English - 0.42 MB - pdf

Manual
268D/P/V HART Safety Pressure Transmitters release 1

English - 0.77 MB - pdf

Operating instruction for 268D/P/V Safety Pressure Transmitters

English - 0.94 MB - pdf

Safety Addendum (PED) for 268D/P/V Safety Pressure Transmitters to Operating Instructions

English - 0.42 MB - pdf

Parts list
26XDS/PS/VS, 26XDC/DR/PR/VR, 264DF/PF/VF, 264BS, 264DH, 264DLPressure Transmitters - Spares List

English - 0.16 MB - pdf

Software
DTM 2600T(268xx)-HART

English - 27.61 MB - zip

EDD 2600T(268xx)-HART

English - 0.12 MB - zip

Technical description
Supplement Info Driver 2600T (268xx)-HART

English - 0.24 MB - pdf

Version Matrix 2600T (268xx)

English - 0.12 MB - pdf

Test report
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268 - Report on SIL certificate from TUV

English - 0.52 MB - pdf

2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268xx release 2 - Report on SIL certificate from TUV

English - 1.96 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 5982098bee20b7c5c1256d330034ae61