LM80 Laser Level Sensor

Intermediate range laser level and position sensor

The LM80 Laser is a high performance laser transmitter that accurately measures level, distance and position over long ranges in extreme environments. The LM80 features advanced timing and sophisticated signal processing for pinpoint accuracy at up to 100 m (330 ft.) for level applications and up to 150 m (500 ft.) for positioning applications.

FEATURES:

    · Maintenance free, non-contact continuous level sensor
    · Range up to 100 m (330 ft) for level applications
    · Range up to 150 m (500 ft) for positioning applications
    · Easy and intuitive setup
    · No calibration required
    · Continuous level monitoring for granular solid materials and opaque liquids
    · Measures solids and opaque liquids at any angle
    · Last Pulse Detection for Measurement with Light and Moderate Dust
    · Built-in laser pointer for accurate alignment in narrow or tall vessels
    · Auto-ranging to measure all levels
    · Available non condensing heated optics prevent condensation issues
    · No Beam Divergence = No False Echoes
    · Rugged and Robust Aluminum Enclosure
    · CSA, ATEX and IECEx potentially explosive atmosphere ratings

OPTIONS:

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 5b44f69217e6e8a48525792500689a7d