Absolute Pressure Transmitter 265VS

Model 265VS is an absolute pressure transmitter with a selectable maximum overpressure limit of up to 41 MPa, 5945 psi. It is a reliable sensing system using the very latest digital technologies, providing a large turn down ratio up to 20:1. The user has a choice of sensors, as is therefore able to optimize in-use total performance and stability. Configuration is provided via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
  • Base accuracy : ±0.04 %
  • Span limits: 2,0 ... 2000 kPa abs; 15 mmHg ... 290 psia
  • Draft range and ultra performance transmitter
  • 5–year stability
  • Multiple protocol availability – provides integration with HART, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • Full compliance with PED Category III

Documentation and downloads

Certificate
265DS, 265VS - Germanischer Lloyd, Type Approval Certificate 40926-01HH

English - 0.27 MB - pdf

265xx, 267xx, 269xx - Approval Report FM 3011340, Fieldbus

English - 0.41 MB - pdf

265xx, 267xx, 269xx - Certificate of Compliance CSA1135292

English - 0.23 MB - pdf

265xx, 267xx, 269xx - Certificate of Compliance FM 3010100, HART

English - 1.31 MB - pdf

265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3055X Ex ia, Ex n

English - 0.04 MB - pdf

265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3056 Ex d, Ex tD

English - 0.05 MB - pdf

265xx, 267xx, 269xx - Certificate SZS NS00NS032974, HART EExi

English - 0.41 MB - pdf

265xx, 267xx, 269xx - Certificate SZS NS00NS032975, PROFIBUS EExi

English - 0.40 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0063 Fieldbus Exi

English - 0.42 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0064 HART EExi

English - 0.74 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0227 X, HART, EEx ia, EEx d, EEx nL

English - 0.54 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 1018 EExd

English - 0.20 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 3059 EExn, zone 2

English - 0.23 MB - pdf

265xx, 267xx, 269xx - FM 3005278 Certificate of Compliance

English - 0.04 MB - pdf

Data sheet
265VS - Transmitter for Absolute Pressure

English - 1.03 MB - pdf

Declaration of conformity
265, 267, 269 - EC-Declaration of Conformity

English - 0.42 MB - pdf

Manual
Communication Description for FOUNDATION Fieldbus, Models 265Dx, 265VS, 265Gx, 265Ax, 267JS, 269JS, 267Cx, 269Cx

English - 1.31 MB - pdf

Operating instruction
265D, 265V - Differential Pressure- / Absolute Pressure Transmitter - Operating Instruction

English - 2.14 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 61877b50946699a8c12572ac00521604