TBX567

A well deserved reputation for ruggedness, longevity and accuracy hallmark the TB(X)5 Series pH/Redox sensors. The sensors are easily applied to most industrial measurement needs. They are renowned for their ability to outperform conventional sensors in the industries' toughest process applications. Solid-state Next Step™ reference technology is the foundation for all TB(X)5 Series electrodes. The totally solid inner reference chamber is charged with potassium chloride (KCl). This non-liquid reference all but eliminates poisoning, plugging and pumping problems that plague conventional liquid, slurry and gel designs.
  • Next Step™ Solid State reference
  • Advantage™ Series with solution ground rod
  • Comprehensive selection of measuring electrodes
  • Combination style construction
  • Insertion, submersion, flow-through and hot-tap
  • Integral potted cable
  • Comprehensive selection of wetted materials
  • Operating temperatures up to 140°C (284°F)
  • Operating pressures up to 17 bar (250 psi) and higher

Documentation and downloads

Brochure
First for Liquid AnalysisEnglish
0.51 MB
Industrial pH Sensors - From the Purest to the Harshest Industrial ApplicationsEnglish
0.52 MB
Connection table
Product Guide - Sensor Connections English
0.12 MB
Data sheet
pH/Redox (ORP) Sensors for Process Monitoring TB(X)5 SeriesEnglish
1.70 MB
Product guide
Product Guide - pH Sensor Cable Selection GuideEnglish
0.06 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 627a018931db2df4c1256d2b0046282e