Model 264PR is a gauge pressure transmitter with remote seal. It is a reliable sensing system coupled with the very latest in digital technologies.. Users have a comprehensive choice of sensors, so it is possible to optimize in-use total performance and stability. Configuration is flexible and is provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform. The transmitter is suitable for use with a broad selection of variants, options fill fluids and wetted materials, which allows total flexibility maximizing the cost-effective aspect, while also providing applications with critical process media at extended temperature ranges.
- Base accuracy : ±0.075%
- Span limits 0.54 to 16000kPa; 2.16inH2O to 2320psi
- 5–year stability
- Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
- PED compliance to sound engineering practice (SEP)