The 8036 uses an ion-selective electrode and reference electrode to measure the sodium ion concentration in demineralization plants and in the steam/water cycle of steam-raising plants. 8036 is an advanced monitor requiring very little maintenance and measures sodium ion concentrations within the ranges 0.01µg kg
–1 to 10mg kg
–1.
An integral heat exchanger equalises sample and calibration solution temperatures, reducing calibration times and increasing accuracy. On initiating calibration, the monitor automatically introduces calibration solution, makes adjustments and returns the monitor to sample mode; no further action is required. The auto-ranging facility provides outstanding discrimination yet gives wide application coverage, e.g. 0.5 µg kg–1 operation, 10 µg kg–1 alarm, 300 µg kg–1 shut-down. Contacts provide a remote indication of the range.
- Suitable for existing stations with non temperature-controlled environments and variable sample temperatures
- Calibration times down to minutes enabled with integral heat exchanger
- Higher accuracy over a wider temperature range
- Auto-range changing with remote indication provides excellent discrimination over wide application scope