Temperature Transmitter TTH300

The new generation of HART Temperature Transmitters

The TTH300 HART temperature transmitter in proven 2-wire technology features a multitude of new functions and enhanced diagnostic information. The temperature transmitter can be configured using the DSV401 (SMART VISION) device management tool or via FDT/DTM technology. The TTH300 is based on the latest technology and by 2008 will replace the proven head mounted TH02 transmitters first introduced in 1998.
  • Universal sensor input (RTD, thermo couple, Ohm, mV)
  • Various sensor error-calibration possibilities (one point, two point, Callendar-van-Dusen)
  • Sensor Backup / autom. Sensor redundancy switching
    (2x Pt100 3-wire connection)
  • Freestyle characteristics (32 supporting points)
  • Output signal (temperature linear), 4…20 mA, HART signal
  • Accuracy 0.1 %, long-term stability 0.05 % per year
  • Unique new user friendly connection technology from the outside


Documentation and downloads

Agreement
General Terms - Software License Agreement

English - 0.23 MB - pdf

Brochure
Analog and Intelligent Temperature Transmitters

English - 0.92 MB - pdf

US-TTH300 & TTF300 - HART Temperature Sensors

English - 1.66 MB - pdf

Certificate
DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

HMI-Ex Type A, Type AS - Certificate of Compliance, CSA 1797320

English - 0.06 MB - pdf

HMI-Ex Type A, Type AS - Non-Incendive Control Drawing (FM) and Intrinsic Safety Control Drawing (FM)

English - 0.02 MB - pdf

HMI-Ex Type A. - EC-Type-Examination Certificate, PTB 05 ATEX 2079 X

English - 0.08 MB - pdf

TTH300 - Certificate of Compliance CSA 1807522

English - 0.39 MB - pdf

TTH300 - Certificate of Compliance FM 3027610

English - 0.23 MB - pdf

TTH300, TTF300 - Certificate of Compliance CSA 1807522

English - 0.50 MB - pdf

TTH300, TTF300 - Certificate of Compliance FM 3027610

English - 0.39 MB - pdf

TTH300, TTF300 - SIMATIC PDM Integration Test, Version V5.2 SP1 and Version 6.0 SP2

English - 0.05 MB - pdf

TTH300, TTF300, TTF350 - TUEV Certification, SIL2 capability, Certificate-Register-No SAS0014/07

English - 0.28 MB - pdf

TTH300, TTH200, TTF300, TTF350, TTR200 - EC-Type Examination Certificate ATEX 2017X, Ex ia, Ex ib, Ex iaD

English - 0.49 MB - pdf

TTH300, TTH200, TTF300, TTF350, TTR200 - IECEx Certificate of Conformity IECExPTB 09.0014X, Ex ia, Ex ib, Ex iaD

English - 0.19 MB - pdf

Commissioning instruction
TTH300 - Head mounted Temperature Transmitter - Commissioning Instruction

English - 0.48 MB - pdf

TTH300 - Head mounted Temperature Transmitter - Commissioning Instruction

English - 2.64 MB - pdf

Data sheet
TTH300 - Head mounted Temperature Transmitter, HART, Pt 100 (RTD), thermocouples, electrical isolation

English - 0.57 MB - pdf

Declaration of conformity
TTH300 - ABB Declaration of Conformity No. 20-2006X for operation in zone 2

English - 0.04 MB - pdf

TTH300 - EC Declaration of Conformity

English - 0.06 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 69bb5059d371ee75c125713f0058b73e