Dual Input pH/ Dissolved Oxygen (ppm) Analyzer
The AX468 is designed for use with ABB’s pH systems and 9408 dissolved oxygen sensors. The cost-saving analyzer measures pH and dissolved oxygen simultaneously, with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications. The AX468 is rugged and reliable for safe operation in harsh environments, simple to install and use, requires minimum maintenance and is suitable for use in a range of applications – click on the 'Data' tab to view.
- Two sensors, one instrument – reduces cost of investment
- Accurate measurements up to 14pH, 0 to 20ppm and 0 to 200% saturation
- Sensor life indicator
- Salinity and atmospheric pressure correction capability as standard
- Wall-, pipe- and panel-mount versions with IP66/NEMA 4X ingress protection
- Continuous in-line diagnostics providing reduction in operating costs