United States of America / English (change preferences)

Ammonia Monitor 8232

The 8232 is a microprocessor based analyzer that uses an ABB ammonia ion-selective probe. This compact, self-contained analyzer provides effective measurements of ammonia in sewage treatment, rivers, potable water treatment, boiler feed water and industrial effluents.
  • Full microprocessor control
  • Fully automatic two-point calibration
  • Minimal maintenance requirements at extended periods
  • Large fluorescent display for maximum impact with 20-character dot matrix display for additional data
  • Comprehensive alarm and remote interrogation facility
  • Unique ultra-filtration system for the most demanding applications
  • On-line diagnostics: out-of-sample and out-of-calibration

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
First for Liquid AnalysisEnglish
0.51 MB
Data sheet
Monitors for Fluoride, Ammonia, Nitrate & High Level Chloride 8230 SeriesEnglish
0.22 MB
Manual
ABB Water Analyzers 4670, 8037, 8230 Series, 8240 Series, 9438 & 9439English
1.19 MB
Ammonia Monitor 8232English
0.59 MB
Ion-Selective Electrode Monitors Serial Data CommunicationsEnglish
0.28 MB
Ion-Selective Electrode Monitor Model 8232 Ammonia Monitor Special Range 0.05 to 2000 mg l–1English
0.74 MB
Monitors for Fluoride, Ammonia, Nitrate & High Level Chloride 8230 Series - User Guide Supplement MODBUSTM Communications OptionEnglish
0.30 MB