EAN823

Micro processor controlled power electronics with integrated frequency converter

During continuous positioning the power electronic unit varies the motor torque steplessly until the actuator force and the restoring process forces are balanced. High response sensitivity and positioning accuracy ensure an excellent control quality and a long actuator life expectancy.
  • Conventional signal interface (0/4 ... 20 mA / 24 V)
  • Digital communication via RS 232, HART and Profibus DP
  • Additional functions such as process controller,
    maintenance computer, programmable characteristics
  • Housing with high protection class IP 66
  • Torque, speed variation and continuous positioning

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 6d71bed80c800eeec1256df80039372d