AC213

Submersion and Immersion, 2-Electrode Conductivity Cells

The AC213/0 cell is designed for complete submersion in open channels and waterways. AC213/1 & /2 are dip-type cells for immersion in open channels and tanks in most industrial applications. The cells are constructed with annular carbon electrodes and are resistant to polarization; requiring virtually no maintenance. The design and method of construction has resulted in a world-class product with an enviable reputation for long life, quality and reliability.
  • Annular carbon electrodes enabling measurements up to 10,000µS/cm
  • Fixed, ingress-protected cable
  • 0.10 and 1.0 cell constants
  • Integral Pt100 temperature sensor
  • Submersible sensor with IP68 ingress protection
  • 1 inch NPT front and rear thread
  • Robust polypropylene dip holder with integral mounting flange
  • On-site adjustable dip lengths up to 1 or 2m
  • Maximum temperature 90°C (194°F) - dip systems

Documentation and downloads

Data sheet
Industrial 2-Electrode Conductivity Cells with Rapid Temperature Response AC200 SeriesEnglish
0.21 MB
Manual
AC200 Series Conductivity Cells - Installation GuideEnglish
0.43 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 6e815784bb94c128c12570c90047526f