AnalyzeIT EXGP

Hazardous Area Oxygen System for High Temperatures

The EXGP is a high temperature zirconia oxygen probe and interface unit used with the 4680 Series instrument. It is certified for use in petrochemical plants, refineries, chemical plants and Zone 1 hazardous areas. The EXGP Probe (process temperatures 600° to 1400°C) comprises a ceramic detector housed in a protective sheath. A thermocouple is fitted within the probe to enable the process temperature to be monitored and provide automatic temperature compensation. The sheath material may be either aluminous porcelain (recommended for oxidizing atmospheres) or Incoloy 800 (recommended for reducing atmospheres) for use at maximum temperatures of 1250°C (2282°F) and 1000°C (1832°F), respectively. Special sheaths are available for use up to 1400°C (2552°F).
  • CENELEC Certification for Zone 1 areas
  • In situ probe for high speed measuring of excess oxygen
  • Fully site-serviceable probe with patented field-replaceable cell design and protection systems
  • Integral thermocouple (type R) fitted on high temperature probes
  • Range of system variants available

Documentation and downloads

Brochure
First for Oxygen Analysis - AnalyzeIT- analytical solutions through the combustion processEnglish
0.99 MB
Data sheet
Hazardous Area Zirconia Oxygen Systems Models EXFG & EXGPEnglish
0.23 MB
Manual
EXGP 4680 & 4685 Transmitters (Process Analytics)English
0.36 MB
EXGP Oxygen Analyzer System (ATEX) Oxygen Transmitters - 4680 & 4685English
0.34 MB
EXGP Probe (Process Analytics)English
0.21 MB
Hazardous Area Zirconia Oxygen Systems EXGP ProbeEnglish
0.36 MB
Hazardous Area Zirconia Oxygen Systems Interface Electronics UnitEnglish
0.76 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 6e92e48fc0dc6035c1256d26004d7740