United States of America / English (change preferences)

FXM2000
(COPA-/MAG-XM and COPA-/MAG-CM)

The flowrate of liquids, slurries, pastes and sludges can be measured accurately with the electromagnetic flowmeter. Minimum conductivity 5 µS/cm. The measurement system consists of a flowmeter primary and a converter in a compact or remote mounted design. The capacitive signal pickup can be used for fluids which form insulating coatings on the liners.
  • Primaries with flanged and hygienic connection
  • Diameters from DN1 [1/25"] to DN2600 [102"]
  • Fluidtemperature up to 180°C [356°F ]
  • High accuracy eg 0.2 of rate
  • Many options eg. 2 measuring ranges, Preset counter
  • Communication HART-Protokoll, Profibus DP

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Agreement
General Terms - Software License AgreementEnglish
0.38 MB
Data sheet
FXM2000-DM.. (COPA-XM/MAG-XM) - Electromagnetic FlowmeterEnglish
1.62 MB
Manual
FXM2000 (COPA-XM) - Electromagnetic Flowmeter - HART-ProtocolEnglish
0.39 MB
FXM2000 (COPA-XM) - Electromagnetic Flowmeter with Pulsed DC Magnetic Field - Operating InstructionEnglish
2.60 MB
FXM2000 (COPA-XM/MAG-XM) - Datalink Description - PROFIBUS DP English
0.15 MB
FXM2000 (MAG-XM - Converter 50XM2000), Field Mount Housing - Operating Instruction English
1.92 MB
FXM2000 (MAG-XM) - Magmeter Primary with Pulsed DC Magnetic Field Technology - Operating Instruction English
1.23 MB
Pressure Equipment Directive 97/23/EC (PED) - Supplement to all Operating InstructionsEnglish
0.81 MB
Software
DD/EDD FXM2000-HARTEnglish
0.05 MB
DSV401 R4 (SMART VISION) & DTM400 - Device Management ToolEnglish
280.41 MB
GSD FXM2000-DPEnglish
0.19 MB
Technical description
Version Matrix FXM2000English
0.12 MB