United States of America / English (change preferences)

FCU400-IR (SensyCal IR)

The FCU400-IR (SensyCal IR) Is a complete system for contactless temperature monitoring of contact points and power switches in MV switchgear.The contact resistance at the contact points between the conductor rails and power switches may increase due to loose screws or corrosion. As s result, power will be converted to heat (power dissipation), and the system may be damaged. Temperature monitoring with SensyCal IR is the solution.
Continuous temperature monitoring of live parts, Monitoring of up to 12 hot spots in a switchgear with only one system, Alarm output, analog output, MBUS, MODBUS, locally display, No PVC cables used, All parts completely shielded against EMI/RFI, are a few product feature
  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Application description
Infrared Temperature Monitoring System in Medium Voltage SwitchgearEnglish
0.31 MB
Data sheet
FCU200, FCU400 (SensyCal) - Universal measurement computerEnglish
0.80 MB
Manual
FCU400-IR (SensyCal IR) - Contactless temperature monitoring system for power transmission systems - Operating instructionEnglish
1.11 MB