TB464

Flow-Through & Insertion, 4-Electrode Conductivity Sensor

The TB464 sensors are available with a bushing nut and union or can be retro-fitted into standard DN25 bushings with 0.983-inch to 0.995-inch internal diameters. They are also available for installation into 4TB9515-0190 and 4TB9515-0223 flow cells or the Model TB18 Safe-T-Clean sensor valve. It quickly and easily installs into the flow cell without twisting the sensor cable.
  • Easy installation into either flow cell, any available 25-mm port, or the Model TB18 sensor valve
  • Flexible insertion depth
  • Extent of fouling notification and fouled sensor relay
  • Integral automatic temperature compensators
  • Maximum temperature 200°C (392°F)
  • Maximum pressure 1,378 kPa (200 psig)

Documentation and downloads

Brochure
First for Liquid AnalysisEnglish
0.51 MB
Connection table
Product Guide - Sensor Connections English
0.12 MB
Data sheet
TB4 Four-Electrode Conductivity Sensors for Process Monitoring English
1.32 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 7a6061dcbda5f056c1256d26003729af