268HR

The 268HR is the “Enhanced Version” of ABB 268 Safety-Critical gauge pressure transmitter with remote seal. Thanks to the longstanding expertise and the “All-Welded” technology inherited by Taylor in remote seal manufacturing as this Safety-Critical pressure transmitter is the safest process instrument on the market today since it offers unmatched performances.

268HR has been designed and manufactured according to the IEC61508/ISA S84.01 which fixes diagnostic, safety and reliability parameters.

Model 268HR is suitable for a broad selection of options, such as fill fluids and wetted materials, allowing total flexibility maximizing the cost-effective aspect, while also providing applications with critical process media at extended temperature ranges.

Configuration is via hand held terminal or PC configuration platform.
With TÜV SIL2 certification and applicable SIL3 (only for redundant configuration) the 268HR represents the smartest solution in Safety Instrumented Systems.

  • Base accuracy: ±0.075%
  • Stability: 0.15% of URL for 10 years
  • Span limits 1.1 to 16000kPa; 4.35inH2O to 2320psi
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocolEnglish
0.11 MB
DET NORSKE VERITAS certificate for 2600T pressure transmittersEnglish
5.16 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
EC-TYPE EXAMINATION CERTIFICATE Ex ia_Ex d for SAFETY MODELS 268xx release 2 Pressure Transmitters English
0.27 MB
SIL certificate from TUV for 268xx modelsEnglish
0.06 MB
SIL certificate from TUV for 268xx Safety release 2 modelsEnglish
0.44 MB
Data sheet
268DR/268PR/268HR/268VR/268NR Safety Pressure Transmitters with remote seal for differential/gauge/absolute - Data SheetEnglish
0.42 MB
Manual
268H/N HART Safety Pressure TransmittersEnglish
0.63 MB
268H/N HART Safety release 2 Pressure TransmittersEnglish
0.82 MB
Safety Addendum (PED) for 268H/N Safety Pressure Transmitters to Operating InstructionsEnglish
2.33 MB
Parts list
26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/ASPressure Transmitters - Spares ListEnglish
0.15 MB
Parti di ricambio per trasmettitori elettronici modd. 26XHS/NS, 26XHC/NC, 264HR/NR/GR,264HG/NG, 264HP/NP, 264HF/NF, 26XGS/ASEnglish
Italian
0.09 MB
Software
DTM 2600T(268xx)-HARTEnglish
27.61 MB
EDD 2600T(268xx)-HARTEnglish
0.12 MB
Technical description
Supplement Info Driver 2600T (268xx)-HARTEnglish
0.24 MB
Version Matrix 2600T (268xx)English
0.12 MB
Test report
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268 - Report on SIL certificate from TUVEnglish
0.52 MB
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268xx release 2 - Report on SIL certificate from TUVEnglish
1.96 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 7e2176081dcf82f4c1256d330034206f