United States of America / English (change preferences)

261GS

The compact transmitter class for gauge pressure within the 2600T series. The reliable sensing system with the very latest digital technologies, provides a large turndown ratio of up to 20:1. The compact, robust transmitter housing is made of 316 stainless steel as a standard. Due to its high corrosion resistance it can be used in a wide variety of process and ambient conditions without any problems. The user friendly display allows simple and intuitive local transmitter operation. Full device support, including diagnostic/maintenance information is guaranteed via the Device Type Manager software used in either a stand alone or system engineering tool.

The tranmsitter provides local zero and span adjustments even without display.

  • Base accuracy: ±0.15 %
  • Span limits: 0.3 to 60000kPa; 1.2inH2O to 8700psi
  • 4 to 20 mA output with HART communication as standard
  • Conforms to SIL2 acc. to IEC 61508 / IEC 61511
  • Full compliance with PED Category III

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Agreement
General Terms - Software License AgreementEnglish
0.38 MB
Brochure
Pressure Transmitters 261 - The new, compact transmitter class within the 2600T seriesEnglish
0.33 MB
Certificate
261xx - Certificate of Compliance CSA 1746152iEnglish
0.90 MB
261xx - EC-Type Examination Certificate ATEX 2032, EEx iEnglish
0.65 MB
261xx - exida FMEDA Report No. ABB 05/09-12 R007English
0.12 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
Data sheet
261GS/AS Transmitter for Gauge Pressure/ Absolute Pressure, standard overload, 0,15%English
0.47 MB
Declaration of conformity
261A, 261G - EC-Declaration of ConformityEnglish
0.11 MB
Type 261 - SIL Declaration of Conformity, Functional safety according to IEC 61508English
0.04 MB
Manual
261Gx, 261Ax - Pressure Transmitter - Operating ManualEnglish
1.03 MB
261Gx, 261Ax - SIL-Safety InstructionsEnglish
0.55 MB
Software
DSV401 R4 (SMART VISION) & DTM400 - Device Management ToolEnglish
280.41 MB
EDD 2600T (261xx)-HARTEnglish
0.37 MB
Technical description
Supplement Info Driver 2600T (261xx)-HARTEnglish
0.09 MB
Version Matrix 2600T (261xx)English
0.16 MB