Dual pH/Redox (ORP) Analyzer
AX466 enables two continuous measurements of pH or Redox (ORP) with simultaneous local display and retransmission. The AX466 is used with glass, enamel and antimony pH electrodes and metal redox sensors providing measurements with exceptional accuracy and performance. It incorporate the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications. Applications include water and waste-water treatment and process lines in Water, Power, Chemicals, Pharmaceuticals, Pulp & Paper and Food & Beverage industries.
- Cost-effective, lower investment compared to seperate instruments
- Wall, pipe and panel-mount versions with and are rated to IP66/NEMA 4X ingress protection
- Continuous in-line diagnostics providing reduction in operating costs
- Auto-Water wash/chemical clean - significantly reduces maintenance
- Real-time clock and log book records alarm events and electrode status
- 2 to 4 current outputs and 3 to 5 relay contacts
- Versatile power supply options - 85 to 265V AC or 12 to 30V DC
- High visibility, multi-language display