AX460 is used with glass, enamel and antimony pH electrodes and metal redox sensors providing measurements with exceptional accuracy and performance. It incorporate the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications. Applications include water and waste-water treatment and process lines in Water, Power, Chemicals, Pharmaceuticals, Pulp & Paper and Food & Beverage industries.
- Wall, pipe and panel-mount versions with and are rated to IP66/NEMA 4X ingress protection
- Continuous in-line diagnostics providing reduction in operating costs
- Auto-Water wash/chemical clean - significantly reduces maintenance
- Integral P, PI, PID Control: pulse frequency, pulse-length and analog
- Real-time clock and log book records alarm events and electrode status
- 2 to 4 current outputs and 3 to 5 relay contacts
- Versatile power supply options - 85 to 265V AC or 12 to 30V DC
- High visibility, multi-language display