AnalyzeIT 2278

Tri-Clamp Insertion, 2-electrode Conductivity Cells

The 2278 is a Tri-Clamp cell designed for insertion in pipelines, vessels and process sample lines in Pharmaceutical and Food & Beverage applications. The cells are constructed with stainless steel electrodes and are resistant to polarization; requiring virtually no maintenance. The design and method of construction has resulted in a world-class product with an enviable reputation for long life, quality and reliability.
  • Stainless steel electrodes enabling measurements down to 0.055µS/cm ultra-pure water
  • 2 inch tri-clamp process connection
  • Guaranteed 0.05 cell constants with certificated accuracy according to USP<645>
  • Integral pt100 temperature sensor
  • Maximum temperature 110°C (230°F)
    short periods to 130°C (266°F)
  • Maximum pressure 10.5 bar (150 psi)

Documentation and downloads

Manual
Model 2278 Stainless Steel Conductivity CellEnglish
0.19 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 85ab6ee691c0d0d3c1256d4e0044b0ff