Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

266HSH

266HSH is a high overload gauge pressure transmitter with a maximum working pressure up to 105 MPa, 15225 psi suitable for measuring liquid, gas or steam pressure in a pipe or on an open tank. With a long-term stability, 266HSH grants lasting performances even in extreme ambient and process conditions.

In addition to the traditional configuration tool (provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration tools) the innovative TTG (Through The Glass) technology allow users to configure the instruments in the field without removing the windowed front cover and consequently to save a lot of time, highlighting ABB commitment to satisfy users’ needs of simplicity and flexibility.
This transmitter features in-field replaceable electronics module that thanks to the auto-configuration functionality dramatically improves plant productivity. Its intuitive plug-and-play display with easy setup procedure really helps users by saving time and lowering maintenance and inventory costs.
Thanks to the IEC61508 certification (SIL2/SIL3 loops) and the hardware/software redundancy with MTBF of over 100 years, the 266HSH represents the smartest solution in Safety loop applications.

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 85ebe3d401ae9f3ec125762c005034c9