265AS

Model 265AS is a standard overload absolute pressure transmitter with a maximum working pressure up to 90MPa, 13050psi. It is a reliable sensing system with the very latest digital technologies, providing a large turn down ratio of up to 20:1. The user has a comprehensive choice of sensors and therefore is able to optimize in-use total performance and stability. The transmitter is configurable via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.
  • Base accuracy : ±0.04%
  • Span limits: 0.3 to 3000kPa abs; 2.25mmHg to 435psia
  • 5–year stability
  • Multiple protocol availability – provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • Full compliance with PED Category III

Documentation and downloads

Certificate
265AS, 265DS, 265GS, 269CS - Det Norske Veritas, Type Approval Certificate A-10221

English - 0.48 MB - pdf

265AS, 265GS - Germanischer Lloyd, Type Approval Certificate 40927-01HH

English - 0.28 MB - pdf

265xx - PROFIBUS Certificate Z00879

English - 0.44 MB - pdf

265xx, 267xx, 269xx - Certificate of Compliance CSA1135292

English - 0.07 MB - pdf

265xx, 267xx, 269xx - Certificate of Compliance FM 3005278

English - 0.19 MB - pdf

265xx, 267xx, 269xx - Certificate of Compliance FM 3010100, HART

English - 0.28 MB - pdf

265xx, 267xx, 269xx - Certificate of Compliance FM 3011340, Fieldbus

English - 0.20 MB - pdf

265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3055X Ex ia, Ex n

English - 0.04 MB - pdf

265xx, 267xx, 269xx - Certificate of Conformity ANZEx Scheme 06.3056 Ex d, Ex tD

English - 0.05 MB - pdf

265xx, 267xx, 269xx - Certificate SZS NS00NS032974, HART EExi

English - 0.41 MB - pdf

265xx, 267xx, 269xx - Certificate SZS NS00NS032975, PROFIBUS EExi

English - 0.40 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0063 Fieldbus Exi

English - 0.42 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0064 HART EExi

English - 0.74 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 0227 X, HART, EEx ia, EEx d, EEx nL

English - 0.54 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 1018 EExd

English - 0.20 MB - pdf

265xx, 267xx, 269xx - EC-Type Examination Certificate ATEX 3059 EExn, zone 2

English - 0.23 MB - pdf

265xx, 267xx, 269xx - exida FMEDA and Prior-use Assessment Report No. ABB 03/09-13 R0001

English - 0.14 MB - pdf

DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

FF Device Registration 2600T Series 265 - Certificate

English - 1.66 MB - pdf

Data sheet
265GS/AS Gauge and Absolute Pressure Transmitters standard overload - Data Sheet

English - 0.39 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 8a499e739687ab7cc1256d3300299ae6