United States of America / English (change preferences)

AnalyzeIT 2221

Immersion, Multi-Electrode Conductivity Cells

The 2221 is a dip-type cell designed for immersion in open channels and tanks in paper & pulp manufacture, industrial effluent, water quality monitoring in tidal rivers, river & canal waters, brewing & dairy CIP plants and desalination plants.The associated conductivity instrument utilizes a 2221 multi-electrode measuring cell whereby the current and voltage characteristics of the electrolyte are measured separately. This enables the electrode surfaces to become coated without impairing operation of the measuring system. With its ability to provide consistently accurate monitoring and control, under conditions which would adversely affect a standard two-electrode conductivity system, the multi-electrode system can be used in areas that would be otherwise maintenance-intensive.
  • Annular carbon for widest application coverage from process waters to caustic and acidic detergents
  • Enables measurements up to 400mS/cm
  • Guaranteed 1.0 cell constants - no need to calibrate
  • Direct contact temperature sensor provides essential rapid response in CIP processes
  • Dip-type immersion sensor with integral mounting bracket
  • Maximum temperature 100°C (212°F)
  • Integral 4.6m (15 ft) cable

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

There are no downloads in current category.