AnalyzeIT 4631

pH/Redox (ORP) Analyzer with Water-Wash

The 4631 is a microprocessor-controlled wall-mount analyzer used to accurately, and reliably, measure and transmit the pH/Redox (ORP) value in a range of water monitoring applications such as water treatment plants, boiler water and effluent. The water-wash facility forces water through the system, at user-configurable intervals, to prevent fouling of the pH electrodes. The analyzer offers high performance and advanced functionality in a compact, cost-effective package. It is rugged and reliable for safe operation in harsh environments, simple to install and use and requires minimum maintenance.
  • Diagnostics facility with in-built software protection
  • Fully automatic buffer recognition
  • Solution temperature compensation as standard
  • Second current output or Modbus
  • IP66/NEMA4X ingress protected facia
  • Auto-cleaning facility - prevents sensor fouling
  • English, French, German and Spanish software

Documentation and downloads

Data sheet
pH/Redox (ORP) Analyzers Models 4630 & 4635 (incorporating Water Wash Versions 4631 & 4636)English
0.36 MB
Leaflet
pH BUFFER POWDER INSTRUCTIONSEnglish
0.01 MB
Manual
pH/Redox (ORP) Analyzers Models 4630 & 4635 (incorporating Water Wash Versions 4631 & 4636)English
0.44 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 93c8955cde7532c9c1256d490042d938