AnalyzeIT ZDT-GP

High Temperature Oxygen Analyzer

The ZDT Analyzer/Alarm Unit is a versatile microprocressor-based oxygen analyzer designed primarily to meet the requirements of the medium sized boiler and furnace market for energy management. The unit is designed to operate with the high quality ZGP2 oxygen probe. The probe sensor is temperature compensated from 600° to 1400°C (1112° to 2552°F).
  • NEMA 4X/IP66 protection
  • User programmable
  • Comprehensive diagnostics facility with in-built software protection
  • Linear or logarithmic ranges
  • English, French, German and Spanish software

Documentation and downloads

Brochure
First for Oxygen Analysis - AnalyzeIT- analytical solutions through the combustion processEnglish
0.99 MB
Data sheet
High Temperature Zirconia Oxygen Analyzer ZDT-GPEnglish
0.13 MB
Manual
ZDT Oxygen Analyzer System (High Temperature Version for use with ZGP2 Probes)English
0.39 MB
Zirconia Oxygen Analyzer High Temperature Version ZDT-GP SeriesEnglish
0.52 MB
Picture
ZDT/ZMT Zirconia Transmitters for continuous oxygen monitoring in combustion processesEnglish
2.61 MB
Zirconia and Purge Gas Analyzers used for power station applicationsEnglish
1.21 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 9a7d5f5fbfdcbebfc1256d26003774d5