AP300

pH/Redox (ORP) Sensors

The AP300 is the perfect starting point for pH or Redox (ORP) measurements. Economical in outlay, yet powerful enough for the majority of standard applications, these PPS (Ryton) and PVDF-bodied sensors operate to 105°C (221°F) and 6 bar (90psi). Backed by a gel-filled, no maintenance electrolyte, bulb and flat-glass versions ensure rugged performance and exceptional resistance to in-line coatings. With flexibility of mounting methods, the range provides uncomplicated, effective technology enabling on-site customization.
  • User-customizable for Insertion, Flow-through, Immersion and Hot-tap Retractor
  • Economical investment, powerful performance
  • Combination Sensor complete with measuring, reference and temperature elements
  • Bulb and Flat Glass Options
  • High stability PTFE reference junction
  • Gel-filled disposable sensor
  • Process-resistant gel electrolyte

Documentation and downloads

Brochure
First for Liquid AnalysisEnglish
0.51 MB
Industrial pH Sensors - From the Purest to the Harshest Industrial ApplicationsEnglish
0.52 MB
Data sheet
Combination pH/Redox (ORP) Sensors AP300 SeriesEnglish
0.41 MB
Manual
Combination pH/Redox (ORP) Sensors AP300 SeriesEnglish
0.43 MB
Combination pH/Redox (ORP)Electrodes with Integrated Temperature Sensor AP300 SeriesEnglish
0.05 MB
Combination pH/Redox (ORP)Electrodes with Integrated Temperature Sensor AP300 SeriesEnglish
0.05 MB
Product guide
Product Guide - pH Sensor Cable Selection GuideEnglish
0.06 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 a333ab11c39b52ffc12570c1004991a2