268PS

Model 268PS is the “Enhanced Version” of ABB 268 gauge pressure transmitter with a maximum working pressure of up to 21MPa, 3045psi.

This Safety instrument has been designed, developed and manufactured according to IEC61508/ISA S84.01 which covers the complete life cycle of the product. With TÜV SIL2 certification and applicable SIL3 (only for redundant configuration), the 268PS represents the smartest solution for Safety gauge pressure measurement in critical applications.

Configuration is via hand held terminal or PC configuration platform. ABB gives users the opportunity of selecting among a wide range of options, such as fill fluids, wetted materials, capillary protection with the aim of allowing total flexibility, reducing costs and providing custom application designs.

  • Base accuracy: ±0.075%
  • Stability: 0.15% of URL for 10 years
  • Span limits 0.14 to 16000kPa; 0.56inH2O to 2320psi
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocol

English - 0.11 MB - pdf

DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

EC-TYPE EXAMINATION CERTIFICATE Ex ia_Ex d for SAFETY MODELS 268xx release 2 Pressure Transmitters

English - 0.27 MB - pdf

SIL certificate from TUV for 268xx models

English - 0.06 MB - pdf

SIL certificate from TUV for 268xx Safety release 2 models

English - 0.44 MB - pdf

Data sheet
268DS/268PS/268VS Safety Differential/Gauge/Absolute Pressure Transmitters - Data Sheet

English - 0.38 MB - pdf

Manual
268D/P/V HART Safety Pressure Transmitters release 1

English - 0.77 MB - pdf

Operating instruction for 268D/P/V Safety Pressure Transmitters

English - 0.94 MB - pdf

Safety Addendum (PED) for 268D/P/V Safety Pressure Transmitters to Operating Instructions

English - 0.42 MB - pdf

Parts list
26XDS/PS/VS, 26XDC/DR/PR/VR, 264DF/PF/VF, 264BS, 264DH, 264DLPressure Transmitters - Spares List

English - 0.16 MB - pdf

Software
DTM 2600T(268xx)-HART

English - 27.61 MB - zip

EDD 2600T(268xx)-HART

English - 0.12 MB - zip

Technical description
Supplement Info Driver 2600T (268xx)-HART

English - 0.24 MB - pdf

Version Matrix 2600T (268xx)

English - 0.12 MB - pdf

Test report
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268 - Report on SIL certificate from TUV

English - 0.52 MB - pdf

2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268xx release 2 - Report on SIL certificate from TUV

English - 1.96 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 a92527cb2c54eb06c1256d33002e082b