Conductivity Analyzer AX433

Conductivity Analyzer AX433

The Conductivity Analyzer AX433 enables two continuous measurements of mS/cm conductivity with simultaneous local display and transmission via analog outputs. The analyzer is designed for use with ABB’s 4 electrode conductivity cells to measures conductivity, with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications – click on the 'Data' tab to view.
  • Two sensors, one instrument – reduces cost of investment
  • Range 0 to 2,000 mS/cm
  • Concentration measurement up to 15 % NaOH, 18 % HCl,
    20 % H2SO4 or NaCl, or 40 % H3PO4
  • Problem-free measurements using auto-compensation of sensor fouling
  • Dosing control functionality – long dose alarm and initial charge function
  • Wall, pipe and panel-mount versions with IP 66 / NEMA 4X ingress protection

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 aa28aa858621a22cc1256e77004bad7a