AC211

Screw-In Insertion, 2-Electrode Conductivity Cells

The AC211 is a screw-in cell designed for insertion in pipelines and vessels in most industrial applications. The cells are constructed with annular carbon electrodes and are resistant to polarization; requiring virtually no maintenance. The design and method of construction has resulted in a world-class product with an enviable reputation for long life, quality and reliability.
  • Annular carbon electrodes enabling measurements up to 10,000µS/cm
  • Screw-in insertion sensor with 1 inch BSP or NPT threads
  • 0.10 and 1.0 cell constants
  • Integral pt100 temperature sensor
  • Maximum temperature 100°C (212°F)
  • Maximum pressure 7 bar (100 psi)
  • Ingress Protection IP68
  • Fixed cable, terminal head or detachable cable versions

Documentation and downloads

Data sheet
Industrial 2-Electrode Conductivity Cells with Rapid Temperature Response AC200 SeriesEnglish
0.21 MB
Manual
AC200 Series Conductivity Cells - Installation GuideEnglish
0.43 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 aaf7028876ac5acac12570c900473c03